??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2199647 - ME MAX 45 MT 2-2 KMGY
Bill of material
PHOENIX CONTACT 2199647
MANUID
Product number of the Manufacturer
2199647
DESCSHORT
Short Description
Intermediate element
DESCLONG
Long Description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 MT 2-2 KMGY
PREVIEW
Preview
INTNO
International product number
4046356439855
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
22.600 mm
BAA020
height
99 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.026 kg
BAB577
depth
112.850 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356439855
AAW338
Manufacturer product designation
Intermediate element
AAU734
Manufacturer product description
DIN rail housing, Intermediate element, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 112.85 mm, color: light grey (7035)
AAU731
Manufacturer product family
ME MAX...2-2
AAO057
Product type
ME MAX 45 MT 2-2 KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink