??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200045 - BC 17,8 DKL S KMGY
Bill of material
PHOENIX CONTACT 2200045
MANUID
Product number of the Manufacturer
2200045
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, transparent hinged cover, can be sealed, Including insertion plate, width: 17.8 mm, height: 45 mm, depth: 8 mm, color: transparent/light gray (7035)
MANUTYPEDESC
Manufacturer Type Description
BC 17,8 DKL S KMGY
PREVIEW
Preview
INTNO
International product number
4046356498555
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAG975
degree of protection
IP20
BAF016
width
17.800 mm
BAA020
height
45 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.004 kg
BAB577
depth
8 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356498555
AAW338
Manufacturer product designation
Housing cover
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, transparent hinged cover, can be sealed, Including insertion plate, width: 17.8 mm, height: 45 mm, depth: 8 mm, color: transparent/light gray (7035)
AAU731
Manufacturer product family
BC DKL S KMGY
AAO057
Product type
BC 17,8 DKL S KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink