??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200159 - UM-PRO 122 COVER-R BK
Bill of material
PHOENIX CONTACT 2200159
MANUID
Product number of the Manufacturer
2200159
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Lateral element (right), width: 19.5 mm, height: 142.3 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 122 COVER-R BK
PREVIEW
Preview
INTNO
International product number
4046356547413
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAF016
width
142.300 mm
BAA020
height
39.450 mm
AAF040
net weight
0.019 kg
BAB577
depth
39.45 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAO663
GTIN
4046356547413
AAW338
Manufacturer product designation
Lateral element
AAU734
Manufacturer product description
Lateral element (right) with mounting foot for DIN rails for UM-PRO profiles for PCB the width of 108 mm
AAU731
Manufacturer product family
UM-PRO 122
AAO057
Product type
UM-PRO 122 COVER-R BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink