??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200160 - UM-PRO 122 FOOT BK
Bill of material
PHOENIX CONTACT 2200160
MANUID
Product number of the Manufacturer
2200160
DESCSHORT
Short Description
Foot element
DESCLONG
Long Description
Press-drawn section housings, Base element for the DIN rail, for mounting below UM-PRO PROFILE (width: 122 mm), Foot element, width: 14.3 mm, height: 135.9 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 122 FOOT BK
PREVIEW
Preview
INTNO
International product number
4046356547420
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAF016
width
135.910 mm
BAA020
height
20.950 mm
AAF040
net weight
0.010 kg
BAB577
depth
20.95 mm
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547420
AAW338
Manufacturer product designation
Foot element
AAO057
Product type
UM-PRO 122 FOOT BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink