??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200162 - UM-PRO PE CONTACT L2
Bill of material
PHOENIX CONTACT 2200162
MANUID
Product number of the Manufacturer
2200162
DESCSHORT
Short Description
Functional ground contact
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, middle PCB level, color: silver, width: 6 mm, height: 20.8 mm, depth: 30.6 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO PE CONTACT L2
PREVIEW
Preview
INTNO
International product number
4046356547253
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
20.800 mm
BAA020
height
34.620 mm
AAF040
net weight
0.003 kg
BAB577
depth
30.6 mm
BAB664
material
Steel
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547253
AAW338
Manufacturer product designation
Functional ground contact
AAU734
Manufacturer product description
PE contact for UM-PRO panel mounting base for connecting the PCB to the DIN rail at level 2
AAO057
Product type
UM-PRO PE CONTACT L2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink