??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200164 - UM-PRO PCB C-LOCK L1 BK
Bill of material
PHOENIX CONTACT 2200164
MANUID
Product number of the Manufacturer
2200164
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
Press-drawn section housings, Plug-in mounting, top PCB (central), color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO PCB C-LOCK L1 BK
PREVIEW
Preview
INTNO
International product number
4046356547581
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAF016
width
8.200 mm
BAA020
height
20.300 mm
BAB577
depth
9.600 mm
AAF040
net weight
0.001 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547581
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
Locking element for locking the PCB onto UM-PRO housing at level 1
AAO057
Product type
UM-PRO PCB C-LOCK L1 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink