??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200171 - UM-PRO MOUNT BK
Bill of material
PHOENIX CONTACT 2200171
MANUID
Product number of the Manufacturer
2200171
DESCSHORT
Short Description
Mounting flange
DESCLONG
Long Description
Press-drawn section housings, Mounting flange for direct wall mounting, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO MOUNT BK
PREVIEW
Preview
INTNO
International product number
4046356547574
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAA351
color
Black
BAF016
width
61.890 mm
BAA020
height
13.800 mm
BAB577
depth
23.500 mm
AAF040
net weight
0.004 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAO663
GTIN
4046356547574
AAW338
Manufacturer product designation
Mounting flange
AAU734
Manufacturer product description
Fuse element for mounting UM-PRO panel mounting bases directly onto the mounting plate
AAO057
Product type
UM-PRO MOUNT BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink