??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200174 - UM-PRO LID-73N BK
Bill of material
PHOENIX CONTACT 2200174
MANUID
Product number of the Manufacturer
2200174
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side element for low U-shaped profile cover, width: 10.35 mm, height: 78.43 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO LID-73N BK
PREVIEW
Preview
INTNO
International product number
4046356547642
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
AAF040
net weight
0.007 kg
BAB577
depth
29.750 mm
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547642
AAW338
Manufacturer product designation
Lateral element
AAO057
Product type
UM-PRO LID-73N BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink