??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200456 - ME-SAS MINI
Bill of material
PHOENIX CONTACT 2200456
MANUID
Product number of the Manufacturer
2200456
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
DIN rail housing, color: silver
MANUTYPEDESC
Manufacturer Type Description
ME-SAS MINI
PREVIEW
Preview
INTNO
International product number
4046356584333
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.006 kg
BAB664
material
Steel
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4046356584333
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp for terminal points starting from 1.5 mm²
AAO057
Product type
ME-SAS MINI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink