??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200894 - HC-ALU 6-78 PROFILE 200
Bill of material
PHOENIX CONTACT 2200894
MANUID
Product number of the Manufacturer
2200894
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 78 mm, profile width (external): 98.5 mm, length: 200 mm, height: 98.5 mm, depth: 38.2 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-78 PROFILE 200
PREVIEW
Preview
INTNO
International product number
4046356716215
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
200 mm
BAA020
height
98.500 mm
AAF040
net weight
0.365 kg
BAB577
depth
38.200 mm
BAB664
material
aluminum
BAF785
Surface
powder-coated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716215
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 78 mm, profile width (external): 98.5 mm, length: 200 mm, height: 98.5 mm, depth: 38.2 mm
AAU731
Manufacturer product family
HC-ALU 6-78
AAO057
Product type
HC-ALU 6-78 PROFILE 200
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042100
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink