??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200902 - HC-ALU 6-161 PROFILE 100
Bill of material
PHOENIX CONTACT 2200902
MANUID
Product number of the Manufacturer
2200902
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 161 mm, profile width (external): 187 mm, length: 100 mm, height: 187 mm, depth: 54.6 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-161 PROFILE 100
PREVIEW
Preview
INTNO
International product number
4046356715843
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
100 mm
BAA020
height
187 mm
AAF040
net weight
0.414 kg
BAB577
depth
54.600 mm
BAB664
material
aluminum
BAF785
Surface
powder-coated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356715843
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 161 mm, profile width (external): 187 mm, length: 100 mm, height: 187 mm, depth: 54.6 mm
AAU731
Manufacturer product family
HC-ALU 6-161
AAO057
Product type
HC-ALU 6-161 PROFILE 100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042100
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink