??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200906 - HC-ALU 6-161 COVER GY
Bill of material
PHOENIX CONTACT 2200906
MANUID
Product number of the Manufacturer
2200906
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
Profile housing, End cover, with screws and seal, for 161 mm profile width (internal), color: graphite gray (7024), width: 190.4 mm, length: 15 mm, depth: 161 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-161 COVER GY
PREVIEW
Preview
INTNO
International product number
4046356716789
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
15 mm
AAF040
net weight
0.329 kg
BAB577
depth
161 mm
BAF785
Surface
powder-coated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716789
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
Profile housing, End cover, with screws and seal, for 161 mm profile width (internal), color: graphite gray (7024), width: 190.4 mm, length: 15 mm, depth: 161 mm
AAU731
Manufacturer product family
HC-ALU 6-161
AAO057
Product type
HC-ALU 6-161 COVER GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169910
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink