??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200908 - HC-ALU 6-78 SEAL EMC
Bill of material
PHOENIX CONTACT 2200908
MANUID
Product number of the Manufacturer
2200908
DESCSHORT
Short Description
Seal
DESCLONG
Long Description
Profile housing, EMC seal, for 78 mm profile width (internal)
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-78 SEAL EMC
PREVIEW
Preview
INTNO
International product number
4046356716826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.004 kg
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716826
AAW338
Manufacturer product designation
Seal
AAU734
Manufacturer product description
EMC seal for HC-ALU panel mounting base
AAU731
Manufacturer product family
HC-ALU 6-78
AAO057
Product type
HC-ALU 6-78 SEAL EMC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink