??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200910 - HC-ALU 6-161 SEAL EMC
Bill of material
PHOENIX CONTACT 2200910
MANUID
Product number of the Manufacturer
2200910
DESCSHORT
Short Description
Seal
DESCLONG
Long Description
Profile housing, EMC seal, for 161 mm profile width (internal)
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-161 SEAL EMC
PREVIEW
Preview
INTNO
International product number
4046356716819
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.008 kg
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716819
AAW338
Manufacturer product designation
Seal
AAU734
Manufacturer product description
EMC seal for HC-ALU panel mounting base
AAU731
Manufacturer product family
HC-ALU 6-161
AAO057
Product type
HC-ALU 6-161 SEAL EMC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink