??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200912 - HC-ALU 6 MOUNT 150 GY
Bill of material
PHOENIX CONTACT 2200912
MANUID
Product number of the Manufacturer
2200912
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Profile housing, Panel fastening, including cover caps, for 150 mm profile length, length: 154.4 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6 MOUNT 150 GY
PREVIEW
Preview
INTNO
International product number
4046356716864
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
154.400 mm
AAF040
net weight
0.043 kg
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716864
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Mounting foot for panel mounting the HC-ALU panel mounting base
AAU731
Manufacturer product family
HC-ALU
AAO057
Product type
HC-ALU 6 MOUNT 150 GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
76169990
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink