??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200915 - HC-ALU 6 DECO 150 GY
Bill of material
PHOENIX CONTACT 2200915
MANUID
Product number of the Manufacturer
2200915
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Profile housing, Decorative strips for 150 mm profile length, length: 148.4 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6 DECO 150 GY
PREVIEW
Preview
INTNO
International product number
4046356716840
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
148.400 mm
AAF040
net weight
0.006 kg
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716840
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Decorative strip for HC-ALU panel mounting base
AAU731
Manufacturer product family
HC-ALU
AAO057
Product type
HC-ALU 6 DECO 150 GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink