??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200929 - UM-ALU 4-72 FRONT 165
Bill of material
PHOENIX CONTACT 2200929
MANUID
Product number of the Manufacturer
2200929
DESCSHORT
Short Description
Front plate
DESCLONG
Long Description
Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 71.8 mm, length: 166.3 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER PA.. lateral elements
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-72 FRONT 165
PREVIEW
Preview
INTNO
International product number
4046356720458
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
166.300 mm
BAA351
color
aluminum
AAF040
net weight
0.067 kg
BAB577
depth
2 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356720458
AAW338
Manufacturer product designation
Front plate
AAU734
Manufacturer product description
Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 71.8 mm, length: 166.3 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER PA.. lateral elements
AAU731
Manufacturer product family
UM-ALU 4-72
AAO057
Product type
UM-ALU 4-72 FRONT 165
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76061191
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink