??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200934 - UM-ALU 4-72 COVER PA BK
Bill of material
PHOENIX CONTACT 2200934
MANUID
Product number of the Manufacturer
2200934
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side elements (left and right) incl. snap-on foot and screws for basic profile, width: 75.4 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-72 COVER PA BK
PREVIEW
Preview
INTNO
International product number
4046356716529
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA351
color
Black
AAF040
net weight
0.010 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAU734
Manufacturer product description
Profile
AAO663
GTIN
4046356716529
AAW338
Manufacturer product designation
Lateral element
AAU731
Manufacturer product family
UM-ALU 4-72
AAO057
Product type
UM-ALU 4-72 COVER PA BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink