??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200951 - UM-ALU 4-100,5 COVER AL
Bill of material
PHOENIX CONTACT 2200951
MANUID
Product number of the Manufacturer
2200951
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for basic profile, color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 31 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-100,5 COVER AL
PREVIEW
Preview
INTNO
International product number
4046356716536
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
aluminum
AAF040
net weight
0.038 kg
BAB577
depth
31 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356716536
AAW338
Manufacturer product designation
Lateral element
AAU734
Manufacturer product description
Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for basic profile, color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 31 mm
AAU731
Manufacturer product family
UM-ALU 4-100,5
AAO057
Product type
UM-ALU 4-100,5 COVER AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76161000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink