??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200964 - UM-ALU 4 AU75 L60
Bill of material
PHOENIX CONTACT 2200964
MANUID
Product number of the Manufacturer
2200964
DESCSHORT
Short Description
Profile cover
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Profile cover, color: aluminum color, width: 75.6 mm, profile width (internal): 71.5 mm, profile width (external): 75.6 mm, length: 60 mm, depth: 43.1 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4 AU75 L60
PREVIEW
Preview
INTNO
International product number
4046356721066
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
60 mm
BAA020
height
75.600 mm
BAA351
color
aluminum
AAF040
net weight
0.051 kg
BAB577
depth
43.100 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356721066
AAW338
Manufacturer product designation
Profile cover
AAU734
Manufacturer product description
Press-drawn section housings, Screw mounting, Profile cover, color: aluminum color, width: 75.6 mm, profile width (internal): 71.5 mm, profile width (external): 75.6 mm, length: 60 mm, depth: 43.1 mm
AAU731
Manufacturer product family
UM-ALU
AAO057
Product type
UM-ALU 4 AU75 L60
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76042990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink