??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200973 - UM-ALU 4 PE CONTACT
Bill of material
PHOENIX CONTACT 2200973
MANUID
Product number of the Manufacturer
2200973
DESCSHORT
Short Description
Grounding clip
DESCLONG
Long Description
Press-drawn section housings, Grounding clamp for integrating the basic profile into the potential equalization system via slip-on sleeves in accordance with DIN 46244, width: 17 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4 PE CONTACT
PREVIEW
Preview
INTNO
International product number
4046356721158
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.002 kg
BAB664
material
Steel
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356721158
AAW338
Manufacturer product designation
Grounding clip
AAU731
Manufacturer product family
UM-ALU
AAO057
Product type
UM-ALU 4 PE CONTACT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169910
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink