??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201123 - HC-ALU 6-100,5 DKL-COVER GY
Bill of material
PHOENIX CONTACT 2201123
MANUID
Product number of the Manufacturer
2201123
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
Profile housing, End cover, with hinged flap, with screws and seal, for 100.5 mm profile width (internal), color: graphite gray (7024), width: 124.4 mm, length: 15 mm, depth: 100.5 mm
MANUTYPEDESC
Manufacturer Type Description
HC-ALU 6-100,5 DKL-COVER GY
PREVIEW
Preview
INTNO
International product number
4046356730235
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
15 mm
AAF040
net weight
0.140 kg
BAB577
depth
100.500 mm
BAF785
Surface
powder-coated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356730235
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
Profile housing, End cover, with hinged flap, with screws and seal, for 100.5 mm profile width (internal), color: graphite gray (7024), width: 124.4 mm, length: 15 mm, depth: 100.5 mm
AAU731
Manufacturer product family
HC-ALU 6-100,5
AAO057
Product type
HC-ALU 6-100,5 DKL-COVER GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169910
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink