??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201169 - ME MAX 45 F-MT G 3-3 KMGY
Bill of material
PHOENIX CONTACT 2201169
MANUID
Product number of the Manufacturer
2201169
DESCSHORT
Short Description
Intermediate element
DESCLONG
Long Description
DIN rail housing, Intermediate element, flat design, without vents, width: 22.6 mm, height: 85 mm, depth: 90 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME MAX 45 F-MT G 3-3 KMGY
PREVIEW
Preview
INTNO
International product number
4046356736077
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP20
BAF016
width
22.600 mm
BAA020
height
85 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.024 kg
BAB577
depth
90 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356736077
AAW338
Manufacturer product designation
Intermediate element
AAU734
Manufacturer product description
DIN rail housing, Intermediate element, flat design, without vents, width: 22.6 mm, height: 85 mm, depth: 90 mm, color: light grey (7035)
AAU731
Manufacturer product family
ME MAX...G 3-3
AAO057
Product type
ME MAX 45 F-MT G 3-3 KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink