??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201496 - ME PLC 40 MT S BK
Bill of material
PHOENIX CONTACT 2201496
MANUID
Product number of the Manufacturer
2201496
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
Matrix with defined engagement mechanism, for assembly underneath the cover in short design, color: black
MANUTYPEDESC
Manufacturer Type Description
ME PLC 40 MT S BK
PREVIEW
Preview
INTNO
International product number
4046356838641
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
35.270 mm
BAA020
height
47.370 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.003 kg
BAB577
depth
8.700 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356838641
AAW338
Manufacturer product designation
Insertion plate
AAU734
Manufacturer product description
Matrix with defined engagement mechanism, for assembly underneath the cover in short design, color: black
AAO057
Product type
ME PLC 40 MT S BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink