??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201632 - FRONT-ZFL 1,5/D32
Bill of material
PHOENIX CONTACT 2201632
MANUID
Product number of the Manufacturer
2201632
DESCSHORT
Short Description
Socket strip
DESCLONG
Long Description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: FRONT-ZFL 1,5, pitch: 5.08 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
FRONT-ZFL 1,5/D32
PREVIEW
Preview
INTNO
International product number
4017918902001
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
94.700 mm
BAA020
height
20.300 mm
AAF040
net weight
0.055 kg
BAB577
depth
28.500 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
5.080 mm
BAA097
color of housing
green
AAO663
GTIN
4017918902001
AAW338
Manufacturer product designation
Socket strip
AAU734
Manufacturer product description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: FRONT-ZFL 1,5, pitch: 5.08 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
FRONT-ZFL 1,5
AAO057
Product type
FRONT-ZFL 1,5/D32
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink