??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201760 - UM-ALU 4-100,5 COVERLID 75 AL
Bill of material
PHOENIX CONTACT 2201760
MANUID
Product number of the Manufacturer
2201760
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L.., color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 73.5 mm
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-100,5 COVERLID 75 AL
PREVIEW
Preview
INTNO
International product number
4046356909068
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA351
color
aluminum
AAF040
net weight
0.073 kg
BAB577
depth
73.500 mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356909068
AAW338
Manufacturer product designation
Lateral element
AAU734
Manufacturer product description
Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L.., color: aluminum color, width: 105.4 mm, height: 2 mm, depth: 73.5 mm
AAU731
Manufacturer product family
UM-ALU 4-100,5
AAO057
Product type
UM-ALU 4-100,5 COVERLID 75 AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76161000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink