??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201794 - HSC-LR 9U KIT 2003
Bill of material
PHOENIX CONTACT 2201794
MANUID
Product number of the Manufacturer
2201794
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: orange (2003)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 9U KIT 2003
PREVIEW
Preview
INTNO
International product number
4046356933599
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Orange
BAF016
width
111.8 mm
BAA020
height
13.6 mm
AAF040
net weight
0.006 kg
BAB577
depth
8.8 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356933599
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: orange (2003)
AAO057
Product type
HSC-LR 9U KIT 2003
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink