??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201812 - ME-IO 18,8 FOOT CATCH KIT
Bill of material
PHOENIX CONTACT 2201812
MANUID
Product number of the Manufacturer
2201812
DESCSHORT
Short Description
Base latch
DESCLONG
Long Description
Base latch, for DIN rail mounting, with spring included
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8 FOOT CATCH KIT
PREVIEW
Preview
INTNO
International product number
4046356912600
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
17.500 mm
BAA020
height
35.470 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.005 kg
BAB577
depth
6.500 mm
BAB664
material
Steel, tin-plated
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356912600
AAW338
Manufacturer product designation
Base latch
AAU734
Manufacturer product description
Base latch, for DIN rail mounting, with spring included
AAO057
Product type
ME-IO 18,8 FOOT CATCH KIT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink