??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201936 - ME MAX 67,5 DKL TRANS
Bill of material
PHOENIX CONTACT 2201936
MANUID
Product number of the Manufacturer
2201936
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing, Cover, width: 67.8 mm, height: 75.25 mm, depth: 5.5 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
ME MAX 67,5 DKL TRANS
PREVIEW
Preview
INTNO
International product number
4046356939034
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
BAG975
degree of protection
IP20
BAF016
width
67.800 mm
BAA020
height
75.250 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Transparent
AAF040
net weight
0.012 kg
BAB577
depth
5.500 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356939034
AAW338
Manufacturer product designation
Housing cover
AAU734
Manufacturer product description
DIN rail housing, Cover, width: 67.8 mm, height: 75.25 mm, depth: 5.5 mm, color: transparent
AAU731
Manufacturer product family
ME MAX..DKL
AAO057
Product type
ME MAX 67,5 DKL TRANS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink