??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201965 - ME MAX B-12,5 PGBU
Bill of material
PHOENIX CONTACT 2201965
MANUID
Product number of the Manufacturer
2201965
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plug for unoccupied terminal points, width: 11 mm, height: 21.6 mm, depth: 8.1 mm, color: pigeon blue (5014)
MANUTYPEDESC
Manufacturer Type Description
ME MAX B-12,5 PGBU
INTNO
International product number
4046356946209
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink