??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202024 - UM-BASIC/PRO 122 FOOT KMGY
Bill of material
PHOENIX CONTACT 2202024
MANUID
Product number of the Manufacturer
2202024
DESCSHORT
Short Description
Foot element
DESCLONG
Long Description
Press-drawn section housings, DIN rail mounting, for the DIN rail, for mounting below UM-BASIC PROFILE (width: 122 mm), color: light grey (7035), Foot element
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC/PRO 122 FOOT KMGY
PREVIEW
Preview
INTNO
International product number
4055626005355
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAA351
color
light grey
AAF040
net weight
0.010 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAO663
GTIN
4055626005355
AAW338
Manufacturer product designation
Foot element
AAU734
Manufacturer product description
Press-drawn section housings, DIN rail mounting, for the DIN rail, for mounting below UM-BASIC PROFILE (width: 122 mm), color: light grey (7035), Foot element
AAO057
Product type
UM-BASIC/PRO 122 FOOT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink