??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202027 - UM-BASIC/PRO PE CONTACT L3
Bill of material
PHOENIX CONTACT 2202027
MANUID
Product number of the Manufacturer
2202027
DESCSHORT
Short Description
Functional ground contact
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, bottom PCB level, color: silver, width: 6 mm, height: 25.7 mm, depth: 20.8 mm
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC/PRO PE CONTACT L3
PREVIEW
Preview
INTNO
International product number
4055626005386
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAF040
net weight
0.002 kg
BAB577
depth
20.800 mm
BAB664
material
Steel
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4055626005386
AAW338
Manufacturer product designation
Functional ground contact
AAU734
Manufacturer product description
PE contact for UM-BASIC panel mounting base for connecting the PCB to the DIN rail at level 3
AAO057
Product type
UM-BASIC/PRO PE CONTACT L3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink