??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202029 - UM-BASIC/PRO PCB C-LOCK L2KMGY
Bill of material
PHOENIX CONTACT 2202029
MANUID
Product number of the Manufacturer
2202029
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
Press-drawn section housings, Plug-in mounting, middle PCB (central), color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC/PRO PCB C-LOCK L2KMGY
PREVIEW
Preview
INTNO
International product number
4055626005409
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAA351
color
light grey
AAF040
net weight
0.000 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4055626005409
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
Locking element for locking the PCB onto UM-BASIC/PRO housing at level 2
AAO057
Product type
UM-BASIC/PRO PCB C-LOCK L2KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink