??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202032 - UM-BASIC/PRO MOUNT KMGY
Bill of material
PHOENIX CONTACT 2202032
MANUID
Product number of the Manufacturer
2202032
DESCSHORT
Short Description
Mounting flange
DESCLONG
Long Description
Press-drawn section housings, Wall mounting, color: light grey (7035), Mounting flange for direct wall mounting
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC/PRO MOUNT KMGY
PREVIEW
Preview
INTNO
International product number
4055626005430
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAA351
color
light grey
AAF040
net weight
0.004 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAO663
GTIN
4055626005430
AAW338
Manufacturer product designation
Mounting flange
AAU734
Manufacturer product description
Press-drawn section housings, Wall mounting, color: light grey (7035), Mounting flange for direct wall mounting
AAO057
Product type
UM-BASIC/PRO MOUNT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink