??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202051 - ME PLC 40 CT10 GY7035 VPE1
Bill of material
PHOENIX CONTACT 2202051
MANUID
Product number of the Manufacturer
2202051
DESCSHORT
Short Description
Front connection module
DESCLONG
Long Description
Connection technology carrier, fully assembled with FKCN 1 x 10-pos., cover and release lever, incl. fitted cover; corresponding header: MSTBA 2,5/10-G (1757543)
MANUTYPEDESC
Manufacturer Type Description
ME PLC 40 CT10 GY7035 VPE1
PREVIEW
Preview
INTNO
International product number
4046356980340
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAG975
degree of protection
IP20
BAF016
width
39.700 mm
BAA020
height
128 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.076 kg
BAB577
depth
48.300 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4046356980340
AAW338
Manufacturer product designation
Front connection module
AAU734
Manufacturer product description
Connection technology carrier, fully assembled with FKCN 1 x 10-pos., cover and release lever, incl. fitted cover; corresponding header: MSTBA 2,5/10-G (1757543)
AAO057
Product type
ME PLC 40 CT10 GY7035 VPE1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink