您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2202095
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic board base, plug-in module base element
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/01/2202095.prj},{NB=2202095},{MANUID=2202095},{BAF016=60},{AAF040=0.035},{BAB577=2},{AAO663=4046356987639},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=76061191},{AAO676=2202095},{DESCSHORT=Front plate},{DESCLONG=Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 101.8 mm, length: 60 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER AL lateral elements},{MANUTYPEDESC=UM-ALU 4-100,5 FRONT 60 AP},{PREVIEW=../../../_pool_/3b/b9/52868_2000_int_04.png},{INTNO=4046356987639},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAA351=aluminum},{BAB664=aluminum},{BAF785=anodized},{BAD304=No},{BAD308=No},{AAW338=Front plate}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202095 - UM-ALU 4-100,5 FRONT 60 AP
Bill of material
PHOENIX CONTACT 2202095
MANUID
Product number of the Manufacturer
2202095
DESCSHORT
Short Description
Front plate
DESCLONG
Long Description
Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 101.8 mm, length: 60 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER AL lateral elements
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4-100,5 FRONT 60 AP
PREVIEW
Preview
INTNO
International product number
4046356987639
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
60
mm
BAA351
color
aluminum
AAF040
net weight
0.035
kg
BAB577
depth
2
mm
BAB664
material
aluminum
BAF785
Surface
anodized
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356987639
AAW338
Manufacturer product designation
Front plate
AAU734
Manufacturer product description
Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 101.8 mm, length: 60 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER AL lateral elements
AAU731
Manufacturer product family
UM-ALU 4-100,5
AAO057
Product type
UM-ALU 4-100,5 FRONT 60 AP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76061191
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink