??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202171 - ME B-12,5 MSTBO BU VPE100
Bill of material
PHOENIX CONTACT 2202171
MANUID
Product number of the Manufacturer
2202171
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plug for unoccupied terminal points (MSTBO), width: 10 mm, height: 19.06 mm, depth: 12.29 mm, color: blue (5015)
MANUTYPEDESC
Manufacturer Type Description
ME B-12,5 MSTBO BU VPE100
PREVIEW
Preview
INTNO
International product number
4055626006826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAG975
degree of protection
IP20
BAF016
width
10 mm
BAA020
height
19.060 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Blue
AAF040
net weight
0.001 kg
BAB577
depth
12.290 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626006826
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
DIN rail housing, Filler plug for unoccupied terminal points (MSTBO), width: 10 mm, height: 19.06 mm, depth: 12.29 mm, color: blue (5015)
AAU731
Manufacturer product family
ME_B_MKDSO
AAO057
Product type
ME B-12,5 MSTBO BU VPE100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink