??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202524 - ME MAX 22,5 2-2 DEV-KIT KMGY
Bill of material
PHOENIX CONTACT 2202524
MANUID
Product number of the Manufacturer
2202524
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, Set consisting of upper housing part and connection technology, width: 22.6 mm, height: 99 mm, depth: 113.65 mm, color: light grey (7035), cross connection: DIN rail connector (optional), number of positions cross connector: 5
MANUTYPEDESC
Manufacturer Type Description
ME MAX 22,5 2-2 DEV-KIT KMGY
PREVIEW
Preview
INTNO
International product number
4055626141749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
22.600 mm
BAA020
height
99 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.113 kg
BAB577
depth
113.650 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4055626141749
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DEV-KIT ME MAX: contains 1 x ME MAX 22,5 2-2 housing and pluggable connection technology (4x MSTBO with 4x MSTBT), supplied in individual parts
AAU731
Manufacturer product family
ME MAX 2-2
AAO057
Product type
ME MAX 22,5 2-2 DEV-KIT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink