??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202526 - ME-PLC 40 DEV-KIT KMGY
Bill of material
PHOENIX CONTACT 2202526
MANUID
Product number of the Manufacturer
2202526
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, Housing set, width: 40 mm, color: light grey
MANUTYPEDESC
Manufacturer Type Description
ME-PLC 40 DEV-KIT KMGY
PREVIEW
Preview
INTNO
International product number
4055626141763
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
40 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.436 kg
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4055626141763
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DEV-KIT ME-PLC: contains 1 x ME-PLC 40 housing and pluggable connection technology (36 positions), supplied in individual parts
AAO057
Product type
ME-PLC 40 DEV-KIT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink