??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202528 - UM-BASIC 108 100MM DEV-KIT KMGY
Bill of material
PHOENIX CONTACT 2202528
MANUID
Product number of the Manufacturer
2202528
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
Press-drawn section housings (PVC), mounting type: DIN rail mounting, color: light grey (7035), dimensions on the DIN rail: width: 104 mm, height: 127.8 mm, incl. 2 lateral elements (PA), color: light grey (7035), for PCBs with width: 108 mm, length: 100 mm, PCB surface: 8630 mm²
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC 108 100MM DEV-KIT KMGY
PREVIEW
Preview
INTNO
International product number
4055626141787
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC820
Min. operating temperature
-15 °C
AAC821
Max. operating temperature
50 °C
BAA351
color
light grey
BAF016
width
104 mm
BAA020
height
127.8 mm
BAB577
depth
53.800 mm
AAF040
net weight
0.184 kg
BAB664
material
PVC / PA
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
open
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4055626141787
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DEV-KIT UM-BASIC: contains 1 x UM-BASIC 100MM profile housing and PCB terminal blocks (SMKDS), supplied in individual parts
AAO057
Product type
UM-BASIC 108 100MM DEV-KIT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink