??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202529 - EH 45 FLAT DEV-KIT KMGY
Bill of material
PHOENIX CONTACT 2202529
MANUID
Product number of the Manufacturer
2202529
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, width: 45 mm, height: 75.4 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
EH 45 FLAT DEV-KIT KMGY
PREVIEW
Preview
INTNO
International product number
4055626141794
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
45 mm
BAA020
height
75.400 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAA351
color
light grey
AAF040
net weight
0.082 kg
BAB664
material
ABS
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4055626141794
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DEV-KIT EH 45 FLAT: contains 1 x EH 45 FLAT housing and PCB terminal blocks (MKDS ... 5,08), supplied in individual parts
AAO057
Product type
EH 45 FLAT DEV-KIT KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink