??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202544 - BC 107,6/40 U11 HBUS DEV-PCB
Bill of material
PHOENIX CONTACT 2202544
MANUID
Product number of the Manufacturer
2202544
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, color: green
MANUTYPEDESC
Manufacturer Type Description
BC 107,6/40 U11 HBUS DEV-PCB
PREVIEW
Preview
INTNO
International product number
4055626142418
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC821
Max. operating temperature
110 °C
BAA351
color
green
AAF040
net weight
0.033 kg
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626142418
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Printed-circuit board for the BC 107,6 DEV-KIT
AAO057
Product type
BC 107,6/40 U11 HBUS DEV-PCB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85340011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink