??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202546 - ME-PLC 40/36 BUS DEV-PCB
Bill of material
PHOENIX CONTACT 2202546
MANUID
Product number of the Manufacturer
2202546
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, width: 1.6 mm, height: 166.8 mm, depth: 118.5 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
ME-PLC 40/36 BUS DEV-PCB
PREVIEW
Preview
INTNO
International product number
4055626142531
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
1.600 mm
BAA020
height
166.800 mm
AAC821
Max. operating temperature
110 °C
BAA351
color
green
AAF040
net weight
0.058 kg
BAB577
depth
118.500 mm
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626142531
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Perfboard for the ME-PLC 40 DEV-KIT; for 36-pos. CCDN 2,5 header; suitable for manual soldering
AAO057
Product type
ME-PLC 40/36 BUS DEV-PCB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85340011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink