??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202548 - ME-IO 18,8/28 TBUS DEV-PCB
Bill of material
PHOENIX CONTACT 2202548
MANUID
Product number of the Manufacturer
2202548
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, width: 1.6 mm, height: 98.2 mm, depth: 66.8 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8/28 TBUS DEV-PCB
PREVIEW
Preview
INTNO
International product number
4055626142609
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
1.600 mm
BAA020
height
98.200 mm
AAC821
Max. operating temperature
110 °C
BAA351
color
green
AAF040
net weight
0.016 kg
BAB577
depth
66.800 mm
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626142609
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Perfboard for the ME-IO 18,8 DEV-KIT; for HSCH 2,5 header; ideal for manual soldering
AAO057
Product type
ME-IO 18,8/28 TBUS DEV-PCB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85340011
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink