??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202599 - HSC-LR SP
Bill of material
PHOENIX CONTACT 2202599
MANUID
Product number of the Manufacturer
2202599
DESCSHORT
Short Description
Featherkey
DESCLONG
Long Description
Coil spring for Lock & Release lever for ME-IO housing
MANUTYPEDESC
Manufacturer Type Description
HSC-LR SP
PREVIEW
Preview
INTNO
International product number
4055626316673
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAF040
net weight
0.000 kg
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626316673
AAW338
Manufacturer product designation
Featherkey
AAU734
Manufacturer product description
Coil spring for Lock & Release lever for ME-IO housing
AAO057
Product type
HSC-LR SP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
73202081
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink