??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202857 - UM-PRO 108 COVER/BUS-R BK
Bill of material
PHOENIX CONTACT 2202857
MANUID
Product number of the Manufacturer
2202857
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side element with bus breakout (right), width: 19.5 mm, height: 127.8 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO 108 COVER/BUS-R BK
PREVIEW
Preview
INTNO
International product number
4055626241791
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
Black
AAF040
net weight
0.017 kg
BAB577
depth
39.450 mm
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAO663
GTIN
4055626241791
AAW338
Manufacturer product designation
Lateral element
AAU731
Manufacturer product family
UM-PRO 108
AAO057
Product type
UM-PRO 108 COVER/BUS-R BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink