??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202875 - RPI-BC 107,6 DEV-KIT KMGY P10
Bill of material
PHOENIX CONTACT 2202875
MANUID
Product number of the Manufacturer
2202875
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Housing set, width: 107.6 mm, color: light grey (7035), cross connection: DIN rail bus connector
MANUTYPEDESC
Manufacturer Type Description
RPI-BC 107,6 DEV-KIT KMGY P10
PREVIEW
Preview
INTNO
International product number
4055626257228
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
107.600 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.033 kg
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626257228
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, B4); set consisting of upper part, cover and PCB retainer; housing in accordance with DIN 43880
AAO057
Product type
RPI-BC 107,6 DEV-KIT KMGY P10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85472000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink