??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203137 - HCS-T MEDIUM C C 1 1 7035
Bill of material
PHOENIX CONTACT 2203137
MANUID
Product number of the Manufacturer
2203137
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Handheld housing, T-Medium, light gray, front level closed, consisting of two half shells, two front plates with screws
MANUTYPEDESC
Manufacturer Type Description
HCS-T MEDIUM C C 1 1 7035
PREVIEW
Preview
INTNO
International product number
4055626376905
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAG975
degree of protection
IP54
BAF016
width
92 mm
BAA020
height
216 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAA351
color
light grey
AAF040
net weight
0.228 kg
BAB577
depth
40 mm
BAB664
material
ABS
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626376905
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Handheld housing, T-Medium, light gray, front level closed, consisting of two half shells, two front plates with screws
AAO057
Product type
HCS-T MEDIUM C C 1 1 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink