??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203346 - UCS CP 7035
Bill of material
PHOENIX CONTACT 2203346
MANUID
Product number of the Manufacturer
2203346
DESCSHORT
Short Description
Corner guards
DESCLONG
Long Description
Universal housings, width: 17.3 mm
MANUTYPEDESC
Manufacturer Type Description
UCS CP 7035
PREVIEW
Preview
INTNO
International product number
4055626462530
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP40
BAF016
width
17.300 mm
BAA020
height
17.300 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.007 kg
BAB577
depth
11.700 mm
BAB664
material
TPE-U
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626462530
AAW338
Manufacturer product designation
Corner guards
AAU734
Manufacturer product description
Adapter for protecting the corners of the UCS housing; material: TPE-U; color: light gray, similar to RAL 7035; held in the screw holes of the housing
AAO057
Product type
UCS CP 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink