??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203351 - UCS HH 145-125 7035
Bill of material
PHOENIX CONTACT 2203351
MANUID
Product number of the Manufacturer
2203351
DESCSHORT
Short Description
Housing half shell
DESCLONG
Long Description
Universal housings, Housing half shell, width: 145 mm
MANUTYPEDESC
Manufacturer Type Description
UCS HH 145-125 7035
PREVIEW
Preview
INTNO
International product number
4055626427683
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP40
BAF016
width
145 mm
BAA020
height
125 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.110 kg
BAB577
depth
21.750 mm
BAB664
material
PC
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626427683
AAW338
Manufacturer product designation
Housing half shell
AAU734
Manufacturer product description
Housing half shell for creating a UCS housing of 145 x 125 mm; material: polycarbonate; color: light gray similar to RAL 7035
AAU731
Manufacturer product family
UCS 145-125
AAO057
Product type
UCS HH 145-125 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink